Machine tool pumps

Grundfos' range of high-efficiency pumps offers unsurpassed accuracy and stability in a variety of machine tool applications, including:

  • Grinding
  • Turning
  • Milling
  • Boring
  • Sawing
  • Wire cutting
  • Spark erosion

Challenge vs. Solution

Challenge

Deep blind boring processes require very high pressure.

Solution

Grundfos’ dedicated machine tool range includes pumps capable of handling up to 120 bar.

Challenge

Efficient cooling requires the right pressure and flow at the right time.

Solution

Grundfos’ highly reliable pumps can be supplied with an integrated frequency converted MGE motor or a CUE system to optimise and control processes further.

Depending on the application, we can customise our pumps to match any requirement. Grundfos' multistage pumps can be supplied in different lengths and with the exact pressure and flow required for different materials. Equally suitable for vertical and horizontal installation, the pumps even offer complete freedom in terms of design. Furthermore, the pumps can be optionally supplied with integrated frequency converters or an advanced E-solution to increase system efficiency and optimise processes, including lowering the heat input into the cooling lubricant.


Specifically for grinding and boring processes, Grundfos' impressive range of high-pressure pumps includes models that efficiently handle up to 120 bar - which is required for e.g. deep hole boring. The entire pump range targeted at machine tool applications is available in stainless steel as well as in cast iron. If customisation is required to meet specific needs, the pumps can be equipped with special seal solutions, with motors with integrated HAN10Es plug, with motors for 50/60Hz drive as well as with motors for every possible voltage requirement.

Important notes

  • All pumps for the machine tool industry are fitted with high-efficiency IE3 motors (where standards motors are used).

Applications & products

close

Recommend

250