Surface cleaning pumps

Offering a wide temperature range - from -10°C to 120°C - Grundfos' pumps are ideal for the removal of virtually all substances in surface cleaning applications in the automotive industry.

Challenge vs. Solution

Challenge

Energy efficiency is an increasingly important issue in the automotive industry.

Solution

Grundfos’ highly reliable pumps can be supplied with an integrated frequency converted MGE motor or a CUE system to optimise and control processes further.

A double-seal construction ensures that the aggressive media used in cleaning processes stay safely inside the pump - rather than polluting the surrounding environment or posing a danger to people working in the assembly area. The rubber used in the shaft seal efficiently withstands even aggressive chemical liquids to ensure smooth operation by every Grundfos pump designed for surface cleaning applications. Accommodating narrow spaces the range comprises small, compact pumps, which are just as efficient as the larger models.

Grundfos also offers supreme pump solutions for discontinuous bath or robotic cleaning applications with high pressure

All surface cleaning pumps are available in stainless steel and can be supplied with E-motors from our advanced E-solution programme to increase efficiency and perfectly control processes.

Important notes

  • All Grundfos pumps specially developed for the automotive industry are manufactured with silicone-free components.
  • All pumps for surface cleaning applications in the automotive industry are fitted with high-efficiency IE3 motors (where standard motors are used).

Applications & products

close

Recommend

250