Pre-assembled unit keeps cool under pressure

MTS plug and play - just add power

Grundfos now offers a complete “plug-and-play” pumping unit for coolant filtration systems. The MTS pre-assembled system includes a customised pump base plate in a number of sizes, pipe work and hydraulic valve.

“Just add power and connect it to a clean filtration system—with coolant quality of 100 microns or smaller,” says Kevin Wilkinson, Area Sales Manager, Grundfos Pumps Ltd. in the UK.

Grundfos now offers a complete “plug-and-play” pumping unit for coolant filtration systems. The MTS pre-assembled system includes a customised pump base plate in a number of sizes, pipe work and hydraulic valve.

“Just add power and connect it to a clean filtration system—with coolant quality of 100 microns or smaller,” says Kevin Wilkinson, Area Sales Manager, Grundfos Pumps Ltd. in the UK.

The MTS plug-and-play system for coolant filtration systems

The MTS plug-and-play system for coolant filtration systems

Machine tools – including grinding machines – have developed to require much higher coolant pressures in their tools, he adds. Where the previous standard was 20-30 bar, today’s minimum requirement is 70 bar, but it can go much higher in some applications that might have coolant pathways of 4 mm or smaller.
Grundfos' MTS series – three-spindle, self-priming screw pumps – supply machine tools with pressure up to 130 bar and a flow up to 900 l/min. The higher pressure requires a pressure relief valve, but customers do not have to worry, since the complete pumping unit already includes one.

“Filtration system manufacturers like them,” Wilkinson says. “These units add value in bigger systems that have clean coolant. Plus, we can get the pump motors produced and delivered within four to five weeks. With the packaged unit, it saves a lot of possible installation time.”

For more information, contact your local Grundfos Machining Industry Business Competence Centre.

Coarse chips pass right through new filtering pump

Grundfos MTA range offers several sizes with high pump and motor efficiency

Learn more

Coolant pump runs with built-in speed control

Higher pressure and less filtration needs for the Grundfos MTRE.

Learn more
close

Recommend

250